IESNA:LM-63-2002
[TEST]P950181
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-950-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17383
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2711.4 2545.7 2401.9 2231.7 2061.6 1956.2 1918.9 1924.3 1956.2 1996.8
2186.7 2776.2 3733.4 4692.9 5663.3 6406.4 7062.9 7578.8 8106.9 8446.1
8471.3 8050.9 6172.6 5377.9 4474.4 3040.8 1883.7 1488.5 1000 526.9
263.5 199.8 127.3 74.6 29.6 0 0
2711.4 2568.7 2424.9 2255.9 2083.5 1977 1937.5 1934.2 1961.7 1999
2145 2656.5 3576.5 4654.4 5585.3 6359.2 7040.9 7630.4 8124.4 8516.3
8604.1 8257.2 6442.7 5514 4653.3 3235.1 2005.6 1544.5 1034.1 553.3
307.4 241.5 164.7 107.6 70.3 16.5 0
2711.4 2565.4 2430.4 2270.1 2102.2 1997.9 1954 1945.2 1962.8 1996.8
2092.3 2467.7 3255.9 4284.5 5282.4 6171.5 6977.3 7666.7 8270.4 8773.2
8957.6 8805 8230.9 6471.2 5427.3 4004.6 2512.7 1809.1 1316.2 769.5
518.1 428.1 374.3 311.8 214.1 37.3 0
2711.4 2580.8 2451.3 2311.9 2161.5 2049.5 2000.1 1980.3 1986.9 2013.3
2060.5 2255.9 2778.4 3623.7 4629.2 5633.6 6622.7 7567.9 8413.1 9024.6
9395.6 9446.1 9171.7 8695.3 7915.9 6576.6 5370.2 4123.1 2764.1 1280
649.9 428.1 323.8 214.1 84.5 0 0
2711.4 2586.3 2477.6 2360.2 2238.3 2145 2089 2067.1 2063.8 2084.6
2119.7 2192.2 2424.9 2948.5 3755.4 4712.6 5782.9 6886.2 7981.7 8902.7
9573.4 9935.7 9950 9685.4 9326.5 8835.8 8149.7 6967.4 5183.6 3130.8
1337.1 465.4 194.3 108.7 42.8 3.3 0
2711.4 2608.2 2511.6 2430.4 2342.6 2272.3 2233.9 2216.4 2214.2 2230.6
2262.5 2308.6 2405.2 2620.3 3058.3 3734.5 4619.3 5629.2 6685.3 7732.5
8729.3 9573.4 10213.4 10471.4 10496.7 10484.6 10497.8 10201.4 8833.6 6279.1
3501.8 1179 299.7 110.9 27.4 2.2 0
2711.4 2630.2 2556.7 2504 2462.2 2434.8 2429.3 2439.2 2459 2485.3
2524.8 2579.7 2651.1 2769.6 2967.2 3305.3 3831.1 4538.1 5335 6191.3
7122.2 8084.9 9022.4 9869.8 10618.5 11232.1 11874.3 12515.4 12503.3 10539.5
6544.8 2771.8 722.3 204.2 61.5 4.4 0
2711.4 2659.8 2615.9 2590.7 2587.4 2602.8 2634.6 2689.5 2742.2 2805.8
2891.5 2978.2 3064.9 3182.4 3336.1 3574.3 3943.1 4461.2 5068.3 5785.1
6601.8 7418.6 8269.3 9079.5 10124.5 11200.3 12506.6 13735 14351.9 13614.3
10733.8 5854.3 1640 349.1 74.6 5.5 0
2711.4 2692.8 2677.4 2692.8 2724.6 2777.3 2844.3 2923.3 2997.9 3081.4
3172.5 3264.7 3362.4 3491.9 3662.1 3909.1 4251.6 4729.1 5323 6011.3
6842.3 7727 8712.8 9785.3 10947.8 12239.9 13603.3 14886.5 15547.4 14889.8
11719.5 5399.8 1147.1 297.5 61.5 5.5 0
2711.4 2691.7 2687.3 2707 2745.5 2806.9 2883.8 2958.4 3045.1 3125.3
3215.3 3303.1 3404.1 3524.9 3699.4 3950.8 4301 4779.6 5385.5 6128.7
6971.8 7896.1 8903.8 10022.4 11214.6 12526.4 13894.2 15117.1 15662.6 14716.4
11047.7 4496.4 872.7 231.6 46.1 4.4 0
2711.4 2713.6 2731.2 2791.6 2865.1 2965 3085.8 3206.5 3326.2 3446.9
3564.4 3690.6 3825.6 4007.9 4273.5 4613.8 5031 5562.3 6199 6912.5
7674.3 8464.7 9318.8 10125.6 10865.5 11492.3 11977.5 12125.7 11585.6 9902.8
6353.8 1865.1 339.2 104.3 26.3 8.8 0
2711.4 2723.5 2756.4 2822.3 2916.7 3035.3 3165.9 3303.1 3438.1 3561.1
3680.7 3797.1 3921.2 4072.6 4253.8 4499.7 4826.8 5225.3 5672.1 6134.2
6601.8 7072.8 7529.4 7890.6 8079.4 8081.6 7909.3 7518.5 6714.9 5577.7
3619.3 1215.2 271.1 88.9 34 13.2 0
2711.4 2725.7 2766.3 2832.2 2929.9 3040.8 3158.2 3271.3 3366.8 3439.2
3481 3507.3 3516.1 3529.3 3555.6 3598.4 3712.6 3955.2 4262.5 4563.3
4759.8 4849.8 4832.3 4587.5 4049.6 3338.2 2549 1670.8 972.6 524.7
281 124 51.6 20.9 7.7 1.1 0
2711.4 2732.3 2756.4 2802.5 2836.6 2855.2 2857.4 2813.5 2733.4 2596.2
2403 2161.5 1887 1610.4 1343.6 1094.5 871.6 721.2 668.5 661.9
668.5 664.1 597.2 473.1 338.1 226.1 150.4 114.2 94.4 76.8
59.3 37.3 15.4 6.6 2.2 0 0
2711.4 2733.4 2727.9 2690.6 2610.4 2488.6 2322.8 2083.5 1770.7 1407.3
1068.1 790.4 589.5 483 444.6 436.9 431.4 424.8 413.9 401.8
383.1 342.5 282.1 219.5 169.1 133.9 106.5 83.4 64.8 48.3
31.8 15.4 6.6 2.2 0 0 0
2711.4 2718 2659.8 2519.3 2307.5 2031.9 1656.5 1244.8 893.6 648.8
519.2 463.2 429.2 400.7 375.4 354.6 343.6 331.5 320.5 309.6
292 261.3 221.7 180 141.6 113.1 91.1 70.3 52.7 36.2
18.7 8.8 3.3 0 0 0 0
2711.4 2698.3 2564.3 2329.4 2002.3 1596.1 1128.5 771.7 576.3 509.4
476.4 445.7 407.3 361.2 314 274.4 244.8 231.6 240.4 253.6
253.6 238.2 210.8 175.6 138.3 109.8 85.6 67 49.4 32.9
20.9 8.8 3.3 0 0 0 0
2711.4 2690.6 2491.9 2158.2 1712.5 1185.6 773.9 574.1 521.4 492.9
463.2 421.5 372.1 319.4 268.9 226.1 191 173.4 165.8 163.6
164.7 164.7 160.3 146 128.4 109.8 92.2 73.5 59.3 47.2
35.1 20.9 4.4 0 0 0 0
2711.4 2687.3 2432.6 2037.4 1508.3 967.1 635.6 541.2 511.5 484.1
446.8 398.5 345.8 292 245.9 207.5 183.3 170.2 161.4 153.7
146 139.4 133.9 127.3 118.6 106.5 91.1 76.8 65.9 53.8
39.5 24.2 4.4 0 0 0 0
2711.4 2674.1 2378.8 1928.7 1349.1 825.5 578.5 531.3 506.1 474.2
433.6 388.6 340.3 287.6 241.5 207.5 186.6 175.6 168 161.4
152.6 146 138.3 130.6 120.8 104.3 83.4 71.4 59.3 47.2
32.9 15.4 2.2 0 0 0 0
2711.4 2673 2362.4 1888.1 1284.4 772.8 560.9 526.9 503.9 469.8
428.1 386.4 341.4 292 244.8 208.6 188.8 177.8 169.1 162.5
155.9 148.2 139.4 129.5 115.3 93.3 68.1 57.1 46.1 34
22 7.7 0 0 0 0 0
2711.4 2675.2 2352.5 1871.7 1256.9 756.3 560.9 525.8 501.7 468.7
425.9 384.2 341.4 290.9 243.7 207.5 188.8 177.8 170.2 163.6
157 148.2 139.4 129.5 114.2 90 65.9 56 43.9 32.9
19.8 6.6 0 0 0 0 0
